System-in-Package, Bluetooth® 5.2 Certified

Favorite

Overview

DownloadsSoftware ProductDescriptionVersionDate Updated
ZIP
onsemi IDE Installer
Eclipse-based onsemi IDE
4.4
June 2023
ZIP
RSL10 Software Package
RSL10 CMSIS-Pack and release notes
3.8
July 2023
ZIP
RSL10 Documentation Package
RSL10 hardware and software documentation
3.8
2023
ZIP
BLE Explorer
PC application that acts as a Bluetooth central to your peripheral device (requires RSL10-USB001GEVK)
2.0
May 2024
ZIP
RF Tools
PC application to help test, tune and validate Bluetooth Low Energy RF PHY performance
1.1
Aug 2022
ZIP
RSL10 Software Utility Apps
Extras for FOTA, flash loader and Ezairo
3.6
Dec 2021
ZIP
RSL10 LPDSP32 Software Package
Software for RSL10 LPDSP32
3.1
Dec 2019
Visit the Community Forums to learn more and join the conversation.

  • IoT Edge-Node Applications
  • Wearables
  • Energy Harvesting
  • Automotive Applications
  • Fitness and Trackers/ Wellness Monitors
  • Smart Watches
  • Smart Locks
  • Connected Lighting
  • Fully-Certified to Worldwide Regulatory Standards
    FCC (U.S)
    ISED (Canada)
    CE (Europe)
    MIC (Japan)
    KCC (Korea)
  • Ultra-Low-Power:
    - Industry's lowest power consumption in Deep Sleep Mode (62.5 nW) and Rx in Receive Mode (7 mW)
    - Industry's best EEMBC® ULPMark™ scores (1090 ULPMark CP @ 3 V; 1260 @ 2.1 V)
  • Complete Solution
    - Fully-integrated antenna
    - RSL10 Radio SoC
    - All passive components
  • Advanced Multi-Protocol Wireless Functionality
    - Supports Bluetooth Low Energy and 2.4 GHz proprietary/custom protocols
    - Rx Sensitivity: -93 dBm
    - Transmitting Power: -17 to 0 dBm
    - Supports Firmware Over The Air (FOTA)
  • Other Key Technical Features
    - Built-in power management
    - Advanced dual-core architecture
    - 1.1 to 3.3 Voltage Supply Range
    - 384 kB Flash, 76 kB Program Memory, 88 kB Data Memory
    - IP protection feature to secure flash contents
    - Configurable analog and digital sensor interfaces (GPIOs, LSADs, I2C, SPI, PCM)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Frequency Band (MHz)

Carrier Frequency (MHz)

Reference Price

NCH-RSL10-101S51-ACG

Loading...

Active

CAD Model

Pb

A

H

P

SIP-51

3

260

REEL

2500

Y

Bluetooth Low Energy

2400-2480

2400-2480

$7.7846

More Details

Show More

1-25 of 25

Products per page

Jump to :